Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Safety handwheels
GN 327 Safety Handwheels, Aluminum, Fixed Bearing Flange
GN 327 - Safety handwheels, Type A, without handle, Identification no. 2, with centering ring
Ganter
...
GN 327 - Safety handwheels, Type A, without handle, Identification no. 2, with centering ring
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Safety handwheel GN 327-160-K20-A-2
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
GANTER PARTNUMBER
PARTNUMBER
D1 [mm]
H7 Bore with keyway
D2
B [mm]
L1 [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
5
6
7
8
GN 327-160-K14-A-2
160
K14
18.0
66
1.7020
84879090
YES
Product details
GN 327-160-K16-A-2
160
K16
18.0
66
1.6860
84879090
YES
Product details
GN 327-160-K18-A-2
160
K18
18.0
66
1.6660
84879090
YES
Product details
GN 327-160-K20-A-2
160
K20
18.0
66
1.8000
84879090
YES
Product details
GN 327-200-K14-A-2
200
K14
20.5
68
2.0430
84879090
YES
Product details
GN 327-200-K16-A-2
200
K16
20.5
68
2.0270
84879090
YES
Product details
GN 327-200-K18-A-2
200
K18
20.5
68
2.0070
84879090
YES
Product details
GN 327-200-K20-A-2
200
K20
20.5
68
2.0000
84879090
YES
Product details
Show compressed display (8 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Ganter
- GN 327
Número de pedido
GN 327-160-K20-A-2
Shorttext
Safety handwheels, Type A, without handle, Identification no. 2, with centering ring
Últimos cambios
02.12.2025 12:02:17
Unidad
Palablras clave
Adjusting
Aluminum
Fixed Bearing
Flange
Handle
Identification
Operating parts
Safety handwheels
Type
centering ring
cranks
handwheels
Clasificaciones
By Functionality
BYFUNC_CONTROLING Controling
BYFUNC_SCREWING Screwing
BYFUNC_FASTENING Fastening
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-01-03-90 Rueda de mano (sin clasificación)
ECLASS 10.1
23-01-03-90 Rueda de mano (sin clasificación)
ECLASS 10.0.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 9.1
23-01-03-90 Rueda de mano (sin clasificación)
ECLASS 9.0
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 8.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 8.0
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 7.1
23-01-03-90 Hand wheel (control elem., unclassified)
ECLASS 7.0
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 6.2
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 6.1
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 6.0
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 5.1
23-01-03-90 Rueda de mano (sin clasificación)